Publish your products
Stiks 8.2
Stiks 8.2
Stiks 8.2
Stiks 8.2
Stiks 8.2

    Stiks 8.2

    Table with top and legs in natural oak. Tops and legs are available in natural oak color, lacquered or varnished. Available in 24″, 28″ and 32″ diameter.


    Specification

    Technical specification
    • Unique ref.Stiks-8-2
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2024-03-28
    • Edition number1
    • Height (inches)29.5
    Related
    • Material mainPowder coated steel
    • Material secondaryWood
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)18.08
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit