Publish your products
Unnia 2.15
Unnia 2.15
Unnia 2.15
Unnia 2.15

    Unnia 2.15

    Armchair with polypropylene seat and back. On steel sled base. Greenguard Certified

    Specification
    • Designed by Simon Pengelly, UNNIA is an extensive collection of versatile chairs, armchairs, stools and benches with a unique concept of colour and finish combinations. Its design allows plastic or upholstered seats and backrests to be combined, in one or two colours, with a varied range of bases of different functionality. The concept allows the configuration of an endless number of customised designs that adapt to a diversity of contexts, spaces or decorative styles. UNNIA collection has been awarded the prestigious design prize: “Design Guild Mark”.

    Technical specification
    • Unique ref.Unnia-2-15
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-10-19
    • Edition number1
    • Height (inches)29.5
    • Width (inches)22.8
    • Depth (inches)22
    Related
    • Material mainSteel
    • Material secondaryPolypropylene
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)14.99
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit