Publish your products
Villa 323.11

Villa 323.11

Armchair in matt beech with upholstered seat and back.

Specification

Technical specification
  • Unique ref.Villa-323-11
  • Product familySandler
  • Product groupTonon Collection
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
  • Height (inches)35
  • Width (inches)24
  • Depth (inches)24
Related
  • Material mainWood
  • Material secondaryUpholstery
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)15.43
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 19
  • CSI MasterFormat 2014 TitleUpholstered Seating
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit