Publish your products
Wave Soft 901.36

Wave Soft 901.36

Upholstered lounge chair on steel frame in polished or matt chrome. 360º swivel with memory return mechanism. Added foam for enhanced comfort.

Specification

Technical specification
  • Unique ref.Wave-Soft-901-36
  • Product familySandler
  • Product groupTonon Collection
  • TypeObject (single object)
  • Date of publishing2024-03-12
  • Edition number1
  • Height (inches)31.1
  • Width (inches)32.3
  • Depth (inches)29.1
Related
  • Material mainSteel
  • Material secondaryUpholstery
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)42.55
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12_85
  • Uniclass 2015 DescriptionStools
  • CSI MasterFormat 2014 Code12 52 19
  • CSI MasterFormat 2014 TitleUpholstered Seating
  • OmniClass Number23-21 21 33 11
  • OmniClass TitleCommercial Bar Stools
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit