Publish your products
Zenpro 0010
Zenpro 0010
Zenpro 0010
Zenpro 0010
Zenpro 0010
Zenpro 0010

    Zenpro 0010

    A sophisticated executive armchair designed for comfortable sitting throughout the working day. Suitable for executive offices and boardrooms, it features a weight-activated, synchronized tilt mechanism that can be locked in seven positions and fine-tuned using the tension control knob. The aluminum arms are padded and there is a pneumatic seat adjustment mechanism.

    Soft-tread caster wheels and aluminum frame. Designed by Mario Ruiz. Greenguard Gold-certified to minimize the impact on indoor air quality. A sustainable chair that is 99% recyclable and made of 43% recycled materials.

    Specification

    Technical specification
    • Unique ref.Zenpro-0010
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2026-01-08
    • Edition number1
    • Height (inches)50.8
    • Width (inches)26.8
    • Depth (inches)25.2
    Related
    • Material mainAluminium
    • Material secondaryFabric
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)40.57
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit