Publish your products
Window with visible opening,1 tilt and turn Espace® 70TH+
Window with visible opening,1 tilt and turn Espace® 70TH+
    Installux

    Window with visible opening,1 tilt and turn Espace® 70TH+

    The Espace® O.V. 70TH+ range embodies a very high level of thermal performance with a slim profile of only 70 mm.

    Designed for new buildings with high environmental requirements, it achieves exceptional thermal performances, compatible with building environmental standards objectives.

    Its innovative architecture and optimised materials ensure maximum insulation without compromising the traditional design of the visible sash. A benchmark solution for projects with high energy value.


    Specification
    • Very high thermal performances

      • Up to Uw = 0.81 W/(m²K) with Ug = 0.5
      • Innovative architecture and low-density materials
      • Wide choice of glazing thicknesses
      • Ideal RE2020, CEE

      Sleek and customizable design

      • Only 70mm thick
      • Invisible hinge option
      • Design choices (handles, glazing beads, finishes...)
      • Compatible with market hardware (European groove or 16 groove openings)
      • Bi-colour option

      Numerous configurations and implementations

      • Tilt and turn, French-style, tilt, combined frame configurations
      • Renovation frame, EWI, expansion, extended,...
      • Joining profiles with frames from the Espace®, Galaxie®, Comète® ranges
    Technical specification
    • Unique ref.window-with-visible-opening-1-tilt-and-turn-espace-70th-plus
    • Product familyWindows
    • Product groupWindow with visible opening
    • TypeObject (single object)
    • Date of publishing2026-07-23
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows

    Region availability

    Europe North America
    Belgium
    Canada
    France
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit