Publish your products
Intelligent Protect Spray Applied Glass Protection Film
Intelligent Protect Spray Applied Glass Protection Film
Intelligent Protect Spray Applied Glass Protection Film
Intelligent Protect Spray Applied Glass Protection Film
Intelligent Protect Spray Applied Glass Protection Film
Intelligent Protect Spray Applied Glass Protection Film
    Archived

    Intelligent Protect Spray Applied Glass Protection Film

    Intelligent Protect glass protection film is a 5-star preservation solution for your windows, frames and surfaces. It is a spray-applied, peelable film with high weather resistance.

    Using Intelligent Protect with doors and windows slightly open allows you to open and close these doors during construction works without detaching the film.

    Intelligent Protect is unlike any other form of temporary protection. As a spray-applied, water-based, VOC-free polymer, Intelligent Protect offers a complete seal to any substrate that dries itself into an extremely tough polymer membrane.

    UV and weather-resistant, Intelligent Protect surface protection film is for internal and external use that can last up to 18 months, protecting your surfaces throughout the construction phase.

    Let Intelligent Protect eliminate the stress of protecting your valuables throughout the construction phase. Simply apply and peel away after use.

    PLEASE NOTE:

    • A 7 Day patch test is required
    • It is NOT suitable for wood
    • Vaseline MUST be used on all Gaskets before application
    • Returns accepted within 14 days of purchase
    • Due to its liquid nature and temperature controlled storage requirements, anything past this date will not be accepted
    • All returns within this 14 day window MUST be undamaged, unopened and returned to seller at your own cost
    Specification
    • Spray Applied

      VOC - Free

      Glass Protection Film

      UV and Weather Resistant

      Windows and Doors

      Easy to Install

      Easy to Remove

    Technical specification
    • Unique ref.intelligent-protect-spray-applied-glass-protection-film
    • TypeBuilding Material
    • Date of publishing2024-01-30
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit