Publish your products
MOD CAFE' (World Woven Collection)
Interface
Archived

MOD CAFE' (World Woven Collection)

World Woven Collection is six Skinny Planks™ and three FLOR squares, each with 8 colors and made with 100% recycled content nylon. All nine styles weave together our current predilections with memories we share of some of the most enduring textiles of the past. They are simple, elegant fabrics that keep us warm and lift our spirits. (carpet tile)
Technical specification
  • Unique ref.MOD-CAFE
  • Product familyFlooring
  • Product groupTiles
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
  • Height (mm)500
  • Width (mm)500
Related
  • Material mainNylon
  • Material secondaryNylon
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationBuilding Element
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit