Publish your products
INTRA Easy wall mounted Toilet paper 2 rolls
Intra
Archived

INTRA Easy wall mounted Toilet paper 2 rolls

Toilet paper dispenser Holds two rolls up to 5-1/4" (133 mm) diameter (1800 sheets). Top roll automatically drops in place when bottom roll is used up. Type 304 stainless steel cabinet and mechanism. Theft resistant spindles.
Specification
  • Twin Hide-A-Roll Toilet Tissue Dispenser shall hold and dispense two (2) standard or two (2) 5- 1/4" diameter (Ø133) 1800 sheets tissue rolls and shall have door, door frame, and dispensing mechanism fabricated of alloy 18-8 stainless steel, type 304, 18 gauge; cabinet body shall be same grade, 22 gauge. All exposed surface shall be No 4 satin finish and be protected during shipment with a PVC film easily removable after installation. Internal mechanism levers shall be fabricated of molded high-impact resistant plastic for smooth operation. Structural assembly of body and door components shall be of welded construction. Door hinge shall be of heavy-duty stainless steel 3/16" diameter (Ø4.8). Door shall be held closed with a tumbler lock keyed alike to other ASI washroom equipment. Cabinet shall include theft resistant and vandal resistant rollers that shall be of molded high-impact resistant plastic with integral molded-in stainless steel end pins and two (2) rollers [p/n R-004] shall be supplied.
Technical specification
  • Unique ref.ASI0030
  • Product familyHygiene products
  • Product group351
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)152
  • Width (mm)305
  • Depth (mm)165
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)2.5
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit