Publish your products
INTRA Easy toilet wallmounted brush holder
Intra
Archived

INTRA Easy toilet wallmounted brush holder

Tube handle, round splash guard and storage cylinder of this wall-mounted unit are fabricated of satin-finish stainless steel. Includes a drip cup at the bottom for easy cleaning. Brush is made of PVC with a polypropylene shaft. 15-1/2″ (394 mm) from bottom of base to top of handle and extends 5-1⁄8″ (131 mm) from wall. Allows for easy cleaning while maintaining an elegant washroom.
Specification
  • Brush is made of PVC with a polypropylene shaft. 15-1/2" (394 mm) from bottom of base to top of handle and extends 5-1⁄8" (131 mm) from wall. Wall Mounted Toilet Brush and Holder shall be 304 stainless steel alloy 18-8. Wall flange shall lock to wall bracket with concealed M5 hex socket set screw. Tubing handle, body sleeve and splash guard shall be 22 gauge. Satin finish tube handle captures round splash guard when screwed assembled to brush haft. The brush shall be PVC with a polypropylene shaft. Cylindrical storage container shall have rolled edges on top and bottom for service and user safety. A polypropylene drip cup at the bottom of the storage container is provided for easy cleaning. Flange shall be 1/16" (1.5) thick with 3/32" (2.3) thick sides and heavy reinforcement ribs. Mounting post tubing shall be bolted to flange with concealed and locked M6 (Ø1/4") screw. All exposed surfaces shall have satin finish. Wall bracket shall be 18 gauge with embossed ribs for added strength and shall have two (2) mounting slots to accommodate M4 pan head screws (provided) and allow slight installation alignment adjustment.
Technical specification
  • Unique ref.ASI7387
  • Product familyHygiene products
  • Product group351
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)248
  • Width (mm)92
  • Depth (mm)131
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_76_86
  • Uniclass 2015 DescriptionToilet brush holders
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit