Publish your products
INTRA Icon wall mounted Soap dispenser
INTRA Icon wall mounted Soap dispenser
    Intra
    Archived

    INTRA Icon wall mounted Soap dispenser

    Soap dispenser in stainless steel. The dispenser is supplied with a 1 litre plastic container for refill. The dispenser is also suitable for Tork Mevon 55 soap or Tork Mevon 77 lotion. With refill window. Outer dimension: 120x120x100 mm Icon is a series designed by Odd Thorsen with a simple and straight style. All products are created in stainless steel, a durable and hygienic material that is maintenance-free and easy to clean. Polished finish enhances the clean appearance.
    Specification
    • Pump for one-handed. Re-fill bottle of optional soap. It provides easy access to soap. The dispenser can also be used for S1 series to Tork. It is found in various soap variants and anti-bac products. It is found in various soap variants and anti-bac products Covers all the products needed to equip both small and large toilet Minimalist expression, the rounded corners that soften up the ground finish Easy to assemble Easy to clean Easy access to service
    Technical specification
    • Unique ref.ICS1M
    • Product familyHygiene products
    • Product group350
    • TypeObject (single object)
    • Date of publishing2017-11-12
    • Edition number1
    • Height (mm)250
    • Width (mm)120
    • Depth (mm)100
    Related
    • Material mainStainless steel
    • Designed inNorway
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit