Publish your products
INTRA Wash throuh wall mounted 1800 mm
INTRA Wash throuh wall mounted 1800 mm
    Intra
    Archived

    INTRA Wash throuh wall mounted 1800 mm

    Wash trough, fully pressed, in stainless steel. Wash troughs designed to withstand daily use in schools, kindergartens, sport stadiums and industrial buildings. For increased security several of our models are provided with "bumpers" covering sharp corners. If you do not need bumpers we also supply simpler variations. All our models have centered waste holes and is delivered in fully pressed stainless steel and are without unhygienic joints.
    Specification
    • Supplied with wall brackets, corner protection bumpers and 1 1/2" grated waste. Length: 1800 mm
    Technical specification
    • Unique ref.P181
    • Product familyWashtroughs
    • Product group320
    • TypeObject (single object)
    • Date of publishing2017-11-12
    • Edition number1
    • Height (mm)140
    • Width (mm)1800
    • Depth (mm)430
    Related
    • Material mainStainless steel
    • Designed inNorway
    • Manufactured inSweden
    • Weight Net (Kg)13.1
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit