Publish your products
Fold Seating Configuration 3
Fold Seating Configuration 3
Fold Seating Configuration 3
Fold Seating Configuration 3
Fold Seating Configuration 3
    Isomi
    Archived

    Fold Seating Configuration 3

    The Fold modular seating is produced in durable solid surface with a premium quality upholstered seat pad. Its lean, contemporary look belies a comfortable and practical finish. Highly versatile, the seating can be configured to meet a wide range of requirements.

      Features

      • Modular on specification, seamless on installation
      • Easy to specify modular components
      • CAD and BIM files available
      • Various colour and fabric options available
      Specification
      • Modular seating in solid surface with premium quality upholstered seat pad. An all solid surface option is also available. Product shown is W2087/1243 x D535 x H440mm.

      Technical specification
      • Unique ref.fold-seating-configuration-3
      • TypeObject (single object)
      • Date of publishing2023-01-27
      • Edition number1
      • Height (mm)440
      • Width (mm)2087
      • Depth (mm)535
      Related
      • Material mainSolid surface
      • Material secondaryUpholstery
      Classification
      • BIMobject CategoryFurniture - Chairs, Stools & Benches
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit