Unique ref.: | Floor-Slab-S25 |
---|---|
Brand: | Isotex |
Product family: | Floor slabs |
Product group: | S25 |
Width (mm): | 1000 |
Height (mm): | 250 |
Depth (mm): | 260 |
Date of publishing: | 2020-01-05 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://en.blocchiisotex.com/isotex-flooring-panels/flooring-panel-s-25/ |
---|---|
Installation instructions: | https://en.blocchiisotex.com/wp-content/uploads/2017/07/EN_catalogo_posa.p... |
COBie Product Data Sheet: | |
Product certification: | https://en.blocchiisotex.com/contact-us/ |
Technical description: | https://en.blocchiisotex.com/isotex-flooring-panels/flooring-panel-s-25/ |
Instruction video: | https://en.blocchiisotex.com/our-videos/ |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/isotex/product/floor-slab-s25
Material main: | Cement |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Construction - Decks, Slabs & Floors |
---|---|
IFC classification: | Slab |
Uniclass 1.4 Code: | L5332 |
Uniclass 1.4 Description: | Floor blocks |
Name | Value |
---|---|
Application | Thermal isolation ; Acoustic isolation |
Bar Thickness | 8 mm — 16 mm |
Length | 1000 mm — 6500 mm |
Material | Wood-cement ; Concrete |
Thickness | 250 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 1000 mm — 6500 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Wood-cement ; Concrete |
BIMobject®