Publish your products
Flexi Corner Desk
JasonL

Flexi Corner Desk

Hi! I'm the Flexi Premium Height Adjustable Corner Workstation - My height adjustable feature and the sturdy top, makes me an ergonomic piece, built for durability. I am the perfect addition to a versatile workspace as I could be used as either a sit or stand station - this is my key feature that will make working for long periods of time a lot less strenuous.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Assembly required: Yes

    Height (mm): 625-1275

    Table top thickness (mm): 25

    Warranty (years): 10

    Electrical warranty (years): 10 (Note: This includes motor and controller)

    Maximum load (kg): 125 each station

    Edge: Straight edge

    Memory Controller: Yes. With 3 Presets

Technical specification
  • Unique ref.Flexi-Corner-Desk
  • Product familyDesks & Workstation
  • Product groupFlexi Office Desks & Workstations
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
Related
  • Material mainLaminate
  • Material secondarySteel
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables

Region availability

Oceania
Australia