Publish your products
Sammy Fabric Chair - Wooden Base
JasonL

Sammy Fabric Chair - Wooden Base

Hello! I'm the Sammy Fabric Chair - Wooden Base, your go-to modern and functional seating solution for a wide range of settings.

With my fabric fully upholstered seat and a strong beech wood legs, I am built to withstand heavy, regular use while providing exceptional comfort and reliability. I boast a weight load capacity of up to 120kg and come with a reassuring 10-year warranty.

My versatility shines in busy professional environments. Whether it's in a reception area, as a visitor chair, in conference rooms, cafes, or breakout spaces, I fit right in. You can choose from three stylish colors and multiple leg configurations to match your preferences and interior design. Remember, I am designed for indoor use, ensuring that I complement your space beautifully.

Experience the perfect blend of modern style, durability, and comfort with me, the Sammy Fabric Chair - Wooden Base.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 820

    Width (mm) 480

    Depth (mm) 540

    Warranty (years) 10

    Maximum load (kg) 120

    Product weight (kg) 8

    Back height (mm) 440

    Back width (mm) 445

    Seat height (mm) 460

    Seat width (mm) 460

    Seat depth (mm) 400

    Seat material Fabric fully upholstered

    Leg/frame finish Beech wood

    Frame material Beech wood

    Seat foam Medium density foam

    Use (8 + hours a day for all) Yes

Technical specification
  • Unique ref.sammy-fabric-chair-wooden-base
  • Product familyOffice Chairs
  • Product groupSammy
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainFabric
  • Material secondaryWood
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia