Publish your products
Sapphire Disc Base Counter Table
JasonL

Sapphire Disc Base Counter Table

Let me bring your office together for a casual lunch, informal meeting or gathering! My stylish and simple modern design is smart and professional anywhere you put me! I am perfect for all office kitchens and breakout areas. Coming in a range of colour choices, your office will never have looked better!

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Hand drill (assembly will require drilling wood screws into the laminate tops)

    Height (mm) 1080 (1105H with tops)

    Top dimensions (mm) 1800x700

    Total length (mm) 1800

    Total width (mm) 700

    Table top thickness (mm) 25

    Warranty (years) 5

    Maximum load (kg) 75

    Product weight (kg) 37

    Seats (people) 8

    Surface finish White, maple, salvage oak, dark oak

    Edge ABS straight edge

    Pre-drill pattern provided No, screws will need to be drilled into top

    Leg/frame finish White, black powdercoated, stainless steel

    Frame material Mild steel

    Use Suitable for indoor

    Adjustable feet Yes

    This product include Screws to attach a variety of tops, please check screw length is correct for top prior to drilling

    Disc base size (mm) 450mm Dia

Technical specification
  • Unique ref.sapphire-disc-base-counter-table
  • Product familyBoardroom Tables
  • Product groupSapphire Office Tables
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia