Publish your products
5628 - Ultra Long Excursion Very High Power Dual 18" Cinema Subwoofer

5628 - Ultra Long Excursion Very High Power Dual 18" Cinema Subwoofer

Ultra Long Excursion Very High Power Dual 18"
Cinema Subwoofer

The 5628 is a high power, lightweight front-loaded vented subwoofer enclosure housing two of JBL’s exclusive 2269H Ultra Long Excursion 18" Differential Drive® woofers. This woofer features neodymium magnet, dual voice coils and dual gaps, JBL’s exclusive Vented Gap Cooling™ and ultra robust composite cone for high excursion and extra long life. Woofer is capable of a peakto- peak maximum excursion of 89 mm (3.5").

Features

  • 2 x 2269H 18" Differential Drive® dual voice coil dual gap, neodymium magnet transducers
  • 4000 watts continuous pink noise, 16000 watts peak power handling capacity
  • Ultra Long Excursion
  • Large vent area for high output with low distortion
Specification
  • Frequency Range (±3 dB): 24 Hz - 155 Hz (2p) / 27 Hz - 1.5 kHz (4p)
    Frequency Response (-10dB): 18 Hz - 1.63 kHz (2p) / 19 Hz - 1.75 kHz (4p)
    Input Modes: Drivers Discrete
    Transducer Power Rating: 4000 W (16000 W peak), 2 hrs.
    Long-Term System Power Rating: 2400 W (9600 W peak), 100 hrs
    Maximum SPL (1m): 134.5 dB (peak 140.5 dB) Half-space 128.5 dB (peak 134.5 dB) Full-space
    Sensitivity: 95 dB
    Nominal Impedance: 4Ω in parallel-drive mode 2 x 8? in discrete-drive mode
    LF Driver: 2 x 2269H, 460 mm (18 in) dia., 100 mm (4 in) Dual Coil Dual Gap neodymium Differential Drive®, VGC™ drivers
    Enclosure: 19 mm (3/4 in) particle board with 25 mm (1 in) baffle and back panel. Extensive bracing on all panels.
    Input Connector: (2x) +/-Push Terminals for up to 12 AWG wire
    Dimensions (H x W x D in vertical orientation): 762 x 1219 x 610 mm (30.0 x 48.0 x 24.0 in)
    Net Weight (each): 199 lbs (90.5 kg)
    Shipping Weight w/Packaging (ea.): 219 lb (99.5 kg)
    Power Handling (2Hr AES Rating): 4000 W


Technical specification
  • Unique ref.5628-Ultra-Long-Excursion-Very-High-Power-Dual-18-Cinema-Subwoofer
  • Product familyCinema Sound
  • Product groupLarge Format
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit