Publish your products
9310 - High Power Cinema Surround Loudspeaker 2-Way Passive 1" HF, 10" Woofer (2" VC)

9310 - High Power Cinema Surround Loudspeaker 2-Way Passive 1" HF, 10" Woofer (2" VC)

High Power Cinema Surround Loudspeaker 2-Way Passive
1" HF, 10" Woofer (2" VC)
The 9310 Cinema Surround offers high 350 Watt power handling capability, high sensitivity, and extended base response in a groundbreaking design. The two-way 9310 features new transducer technologies, waveguide and horn designs developed specifically to produce studio quality performance with pattern control tailored to modern theatre geometries.

Combining JBL’s Image Control Technology and new asymmetric wave-shaping techniques, the 9310 surround features a Wave Shaping Vane, integral to the design, to distribute acoustic energy in proper proportion to the room. This technique provides a wave-front that is sculpted to the room geometry and provides very precise coverage capability.

The 9310 features a high power, long throw 250mm (10 inch) low frequency driver for smooth extended base response. The high frequency section utilizes a 25mm (1 inch) composite diaphragm compression driver with high output capability.

The unique, high tech, molded, black textured enclosure with open high frequency horn and black grill will enhance any décor.

Built to traditional JBL quality standards, the 9310 will stand up to long term use, even under adverse conditions while delivering excellent performance.

Features

  • 350 Watt Power handling capability
  • Wave Shaping Vane distributes an acoustic energy wave-front sculpted to the room
  • High Frequency Horn features JBL Image Control Technology for precise pattern control
  • Three separate horizontal mounting planes at 15 degree angles for specific positioning to improve coverage
  • Input terminals on top of cabinet for easy access
  • Lightweight, Rigid molded enclosure
  • Uniform asymmetric 60 degree vertical coverage and 110 degree horizontal coverage
Specification
  • Frequency Range (±3 dB): 60Hz – 20kHz
    Frequency Response (-10dB): 50Hz – 25kHz
    Coverage Pattern: 110º × 60º asymmetric >1kHz
    Power Rating: 40v @ 100hrs, 48v @ 2hrs, IEC/Pink 350W continuous power
    Sensitivity: 99dB
    Maximum SPL (1m): 124dB continuous, 130dB peak
    Nominal Impedance: 8Ω
    Minimum Impedance: 7Ω @ 200Hz
    Crossover Frequency: 2600Hz
    Low Frequency: M110-8
    High Frequency: 2414H
    System Polarity: Woofer (IEC), HF (IEC)
    System Protection: Network only
    System Input Type: Banana
    Enclosure Volume: 1700 sq in. (unoccupied)
    Dimensions (H x W x D): 22” x 16” x 11”
    Net Weight (each): 25 lbs (11.34 kg)
    Horizontal Coverage Angle (-6dB): 110º asymmetric >1kHz
    Vertical Coverage Angle (-6dB): 60º asymmetric >1kHz
    Power Handling (2Hr AES Rating): 350 W
    Downward Firing Angle: 15° for enclosure face


Technical specification
  • Unique ref.9310-High-Power-Cinema-Surround-Loudspeaker2-Way-Passive
  • Product familyCinema Sound
  • Product groupSmall Format
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit