Publish your products
Control 23 - High Output Two-Way Mid/High Frequency Loudspeaker
Control 23 - High Output Two-Way Mid/High Frequency Loudspeaker

    Control 23 - High Output Two-Way Mid/High Frequency Loudspeaker

    High Output Two-Way Mid/High Frequency Loudspeaker
    The Control® 23 is the most compact of JBL Professional’s Control Contractor Series indoor/outdoor loudspeakers making it a perfect choice for patios, foyers, retail or other applications where foreground/ background music and paging are required, with minimum aesthetic impact.

    FEATURES

    • Components: 3.5 in Polypropylene coated woofer, .5 in Titanium coated horn loaded tweeter.
    • Built-in InvisiBall® mounting hardware*.
    • Weather resistant enclosure and transducers.
    • Readily paintable to match decor.
    • 90° x 90° high frequency horn.
    • Overload Protection Circuitry.
    • Sensitivity: 86 dB SPL, 1 W, 1m
    • *Patents pending worldwide
    Technical specification
    • Unique ref.Control-23-High-Output-Two-Way-Mid-High-Frequency-Loudspeaker
    • Product familyVintage
    • Product groupInstalled Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States