Publish your products
VLA601i Three-Way Full Range Loudspeaker with 2 x 15" LF
VLA601i Three-Way Full Range Loudspeaker with 2 x 15" LF
VLA601i Three-Way Full Range Loudspeaker with 2 x 15" LF

    VLA601i Three-Way Full Range Loudspeaker with 2 x 15" LF

    Three-Way Full Range Loudspeaker with 2 x 15" LF, 2 x 8" MF, 3 x 1.5" exit HF 60° Horizontal Dispersion

    Variable Line Array Series (VLA Series) is a revolutionary product providing high-impact sound reinforcement at throw distances beyond the reach of traditional loudspeaker designs.

    Features

    • Line array module optimized for permanent install applications.
    • Standard version features 3 HF drivers, 2MFdrivers, & 2 LF drivers
    • Advanced technology component transducers for low weight and high output.
    • Comprehensive rigging points for creating a line array configuration.
    • Rugged DuraFlex™ exterior finish and weatherized components. JBL's WRC or WRX weather protections
      also available.

    Keywords: Harman

    Specification
    • SPECIFICATIONS

      Frequency Response (-10dB): 41 - 20kHz

      Frequency Response (-6 dB): 45 - 19.5kHz

      Frequency Response (-3 dB): 50 - 19.2kHz

      Horizontal Coverage: 60° nominal (500 Hz – 16 kHz)

      Vertical Coverage: Varies with array size and configuration.

      System Power Ratings: LF: 1000W Continuous (IEC /100 hour)?MF: 400W Continuous (IEC /100 hour)?HF: 160W Continuous (IEC /100 hour)

      Maximum SPL (1m): 147.2dB (Preset: Flat)

      LF Driver: 2 x JBL 2265H, 15in diameter, dual 3in diameter voice coil, Neodymium Differential Drive

      Nominal Impedance: 4 ohms

      Sensitivity (2.83V @ 1m): LF: 99dB/96dB

      MF: 107dB/104dB

      HF: 108db/111dB

      Mid-Frequency Driver: 2 x JBL 2169H, 8in diameter, dual 3in diameter voice coil, Neodymium Differential Drive

      High-Frequency Driver: 3 x JBL 2432H, 1.5in exit compression driver, 3in diameter voice coil, Neodymium Magnet

      Enclosure: 18mm and 16mm, Exterior grade Baltic birch plywood, DuraFlexTM finish or optional Fiberglass

      Suspension Attachments: 16 points (4 each top bottom & rear, 2 each side), M10 threaded hardware (eyebolts NOT included).

      Finish: Black DuraFlexTM (STD), Gray DuraFlexTM (WRC), Gray Fiberglass (WRX), optional colors; Stainless Steel Hardware (WRC/WRX)

      Optional Weather Resistant Versions: WRC for outdoor placement where the loudspeaker will be sheltered from direct exposure to the elements. WRX for direct exposure or extreme environments, such as tropical or beach, or in areas with salt air, extreme high humidity or rapid changes in temperatures. See WRC/WRX configuration sheet for details.

      Grille: Powder coated 14 gauge perforated steel, zinc-phosphate dipped, acoustically transparent foam backing (grill cloth backing on white units) (16 gauge stainless steel on WR versions)

      Input Connectors: Barrier Strip for #6 spade lug, including gland nut and cover plate

      Environmental: Mil-Std 810; IPx3 per IEC529. For higher environmental ratings, use WRC or WRX.

      Dimensions (H x W x D): 528.3mm x 1346.2mm x 767.1mm (20.8in x 53.0in x 30.2in)

      Net Weight: 100.7kg (222.0lbs)

    Technical specification
    • Unique ref.VLA601i-three-way-full-range-loudspeaker
    • Product familyInstalled Sound
    • Product groupLine Array Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States