High Power 2-Way Loudspeaker with 1 x 15" LF & Rotatable Horn - AM7215/64 /66 /95 /26
The AM7215 speakers are high power, lightweight, 2-way, full-range loudspeaker systems comprised of the JBL Differential Drive dual voice coil and dual magnetic gap 2265H 380 mm (15 in) low-frequency driver and 2432H high-frequency 38 mm (1.5 in) exit, 75 mm (3 in) voice-coil compression driver. The large format Progressive Transition waveguide provides excellent coverage. The waveguide is rotatable so the loudspeaker system can be used in either the vertical or horizontal orientation. High-slope passive networks minimize band overlap. Well-controlled off-axis response enhances arrayability.
FEATURES
- 2265H Differential Drive® Low- Frequency Driver
- 2432H High-Frequency Compression Driver
- Large PT™ Progressive Transition waveguide for excellent pattern control and low distortion
- Rotatable waveguide for vertical or horizontal orientation
- Bi-Amp/Passive Switchable
- Available in Black, White and WRC/WRX finishes
APPLICATIONS
- Performing Arts Facilities
- Theatrical Sound Design
- Auditoriums
- Worship Facilities
- Live Clubs
- Dance Clubs
- Sports Facilities
- Themed Entertainment Venues