Publish your products
AWC62 - All-Weather Compact 2-Way Coaxial Loudspeaker with 6.5" LF
AWC62 - All-Weather Compact 2-Way Coaxial Loudspeaker with 6.5" LF
AWC62 - All-Weather Compact 2-Way Coaxial Loudspeaker with 6.5" LF
AWC62 - All-Weather Compact 2-Way Coaxial Loudspeaker with 6.5" LF
AWC62 - All-Weather Compact 2-Way Coaxial Loudspeaker with 6.5" LF
AWC62 - All-Weather Compact 2-Way Coaxial Loudspeaker with 6.5" LF

    AWC62 - All-Weather Compact 2-Way Coaxial Loudspeaker with 6.5" LF

    All-Weather Compact 2-Way Coaxial Loudspeaker with 6.5" LF

    The AWC62 is a compact, coaxial-driver, 2-way, highly weather-resistant full-range loudspeaker system which is ideal for speech and music-fill in a wide variety of applications, including sports facilities, racetracks, stadiums, fairgrounds, rodeos, skating rinks, themed entertainment venues, cruise ships, water parks, outdoor background music/paging systems, swimming pools, and a wide variety of other outdoor or indoor venue types.

    Features

    • Highly weather-resistant IP56 rating.
    • Consistent 110° x 110° broadband pattern control.
    • Components: • 165 mm (6.5 in) woofer with Kevlar-reinforced cone and 38 mm (1.5 in) voice coil. • 25 mm (1 in) exit compression driver
    • Extraordinary clarity for speech, with extended frequency response for music.
    • Advanced high-slope crossover network for constant coverage and smooth, natural midrange.
    • 175 Watt power handling (average continuous pink noise) with high sensitivity provides high SPL capability.
    • High-power passive crossover network.
    • Overload protection.
    • 70 Hz – 18 kHz frequency response.
    • 120 Watt 70V/100V multi-tap (built-in transformer) or direct 8Ω low-impedance.
    Specification
    • Frequency Response (-10dB): 70 Hz – 18 kHz
      Frequency Response (±3 dB): 100 Hz – 16 kHz
      Coverage Pattern: 110º x 110º
      Directivity Factor (Q): 7.2 (1 k – 16 kHz)
      Directivity Index (DI): 7.9 dB (1 k – 16 kHz)
      System Power Rating: 175 W 2 hrs. 120 W 100 hrs (IEC rated)
      Sensitivity (2.83V @ 1m): 92 dB (Ave. 100 Hz – 18 kHz)
      Maximum SPL (1m): Direct 8Ω: 114 dB (peaks of 120 dB)120 W Tap: 112 dB
      Crossover Network: 1.8 kHz, 3rd order (18 dB/oct) high-pass plus conjugate to HF, 3rd order low-pass to LF
      Nominal Impedance: 8 ohms
      Transformer Taps: 70V: 120W, 60W, 30W, 15W 100V: 120W, 60W, 30W
      LF Driver: Kevlar-reinforced cone with weather treatment, 38 mm (1.5 in) voice coil.
      HF Driver: 25 mm (1 in) diaphragm and voice coil diameter
      HF Driver Protection: Minimum audibility SonicGuard™ HF overload protection
      Enclosure: ABS with Glass enclosure
      Attachment: Two M10 (fine-thread) points for included U-bracket. M6 secondary safety attachment point on back panel.
      Grille: Corrosion-resistant zinc-rich extra-thick powder coated steel grille, 3-layer assembly with foam and woven poly mesh backing.
      Input Connection: CE-compliant covered barrier strip terminals. Barrier terminals accept up to 8 mm outside 4 mm inside open-lug (#6 or #8) plus bare wire up to 2.5 mm2 (12 AWG) wire or spade lugs. Terminal compartment cover equipped with gland nut that forms water-tight seal with round- jacketed cables with outside diameters between 4.0 mm (0.16”) and 9.0 mm (0.36”).
      Environmental: IP56 per IEC529, with a minimum 5° downward aiming angle. Exceeds Mil Spec 810 for humidity, salt spray, temperature & UV, and ASTM G85 for salt spray (168 hrs).
      Dimensions: 259 x 259 x 255 mm (10.2 x 10.2 x 10.1 in), cabinet 288 mm (11.4 in) including gland nut 309 mm (12.2 in) including bracket extending to back
      Colors: Available in gray (similar to Pantone 420C) and black (-BK)
      Net Weight (each): 6.8 kg (15.0 lb), 7.7 kg (17.0 lb) with U-bracket
      Shipping Weight: 8.8 kg (19.5 lb)
      Included Accessories: U-bracket, matches loudspeaker color (gray or black), zinc-rich extra thick powder coated, steel.
      Crossover Modes: Passive
      System Sensitivity (1w @ 1m): 92 dB (Ave. 100 Hz – 18 kHz
      Suspension Attachment: Two M10 (fine-thread) points for included U-bracket. M6 secondary safety attachment point on back panel.

    Technical specification
    • Unique ref.AWC62-All-Weather-Compact-2-Way-Coaxial-Loudspeaker-with-6-5-LF
    • Product familyInstalled Sound
    • Product groupPoint Source Speakers
    • TypeObject (single object)
    • Date of publishing2020-09-26
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit