Publish your products
MD2 - Bi-Amplified, High Power Loudspeaker System
MD2 - Bi-Amplified, High Power Loudspeaker System
MD2 - Bi-Amplified, High Power Loudspeaker System
MD2 - Bi-Amplified, High Power Loudspeaker System

    MD2 - Bi-Amplified, High Power Loudspeaker System

    Bi-Amplified, High Power Loudspeaker System - MD2

    JBL’s Marquis Dance Club Series is a state-of-the-art family of loudspeaker systems designed specifically for the Dance Club Market. MD2 is a mid-high module utilizing two of JBL’s eight inch 2169H Differential Drive® transducers for mid-band reproduction and the 2453H-SL for high-frequencies, the MD2 handles frequencies from 300 Hz to 20 kHz. The MD2 is intended to be used in conjunction with the MD1 super tweeter, MD3 low-frequency system, and MD7 ultra high-output subwoofer system. When all elements are combined they complete a high energy five-way dance system with unprecedented fidelity, clarity, and breathtaking purity.

    FEATURES

    • Dual JBL 2169H 8" Neodymium Differential Drive® mid-range drivers
    • Large format JBL 2453H-SL 4" damped titanium diaphragm compression driver
    • Low Distortion
    • High Fidelity

    APPLICATIONS

    • Sophisticated dance clubs
    • Anywhere high energy dance music is required


    Technical specification
    • Unique ref.MD2-Bi-Amplified-High-Power-Loudspeaker-System
    • Product familyVintage
    • Product groupInstalled Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit