Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
jeld-wen-northern-europe/products/eaa217c5-656e-41ca-88df-70b53ec6ba4e
Home
Categories
Doors
Door sets
Interior Door HP S6 Single
Unavailable in United States
SWEDOOR JW - FINLAND/BALTIC (inactive)
Follow
Interior Door HP S6 Single
The S6 is a high-performance interior door made for professionell usage. Suitable for Offices, Schools etc. Sound reduction Rw 38 dB
Download
Technical specification
Technical specification
Unique ref.
jw_interior_door_hp_s6_single
Product family
Interior doors
Product group
High Performance
Type
Object (single object)
Date of publishing
2019-01-24
Edition number
1
Links
Links
Product url
https://www.jeld-wen.fi/ammattilaiset/tuotteet/luokitellut-ovet/
Installation instructions
https://www.jeld-wen.fi/ohjeet/latauskeskus/
Product certification
https://www.jeld-wen.fi/ohjeet/latauskeskus/#79746
Technical description
https://www.jeld-wen.fi/ohjeet/latauskeskus/
Related
Related
Material main
Wood
Material secondary
Wood
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Doors - Door sets
IFC classification
Door
UNSPSC name
Doors
UNSPSC code
301715
Uniclass 2015 Code
Pr_30_59_24
Uniclass 2015 Description
Doorsets
CSI MasterFormat 2014 Code
08 10 00
CSI MasterFormat 2014 Title
Doors and Frames
OmniClass Number
23-17 11 00
OmniClass Title
Doors
CSI UniFormat II Code
C1020
CSI UniFormat II Title
Interior Doors
Region availability
Europe
Estonia
Finland
Latvia
Lithuania
Similar products
Aluprof
MB-45 Door Single Opening Inwards
4.8
(
24
)
Download
Simpson Door Company
Exterior French & Sash Doors
3.6
(
10
)
Download
Simpson Door Company
Craftsman Collection Doors
3.9
(
7
)
Download
Supa Doors
Louver Doors - True Louver Effect
4.3
(
36
)
Download
Aluprof
MB-79N SI Door Double Outward Opening With Fanlight
4.8
(
15
)
Download
Aluprof
MB-86 ST Door Single Opening Outwards with Sidelight
4.9
(
31
)
Download