Publish your products
Changing table Lyfta Vägg 120 H Corian
Jeltec
Archived

Changing table Lyfta Vägg 120 H Corian

Changing table Lyfta 120h vägg Corian is an wall-mounted electrical changing table with a minimum height of 30 cm and maximum height of 110 cm. Children easily climb up on the changing table from floor level. The changing table has a washing area embedded to the right on the changing table suface it comes equipped with a phthalate-free mattress, high side barriers, a mixer tap and drainage components.The changing table is available in Corian® material.

To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

Technical specification
  • Unique ref.Lyfta120Hvaggcorian
  • Product familyChanging stations
  • Product groupLyfta
  • TypeObject (single object)
  • Date of publishing2016-10-18
  • Edition number1
  • Width (mm)1200
  • Depth (mm)800
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)68
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit