Publish your products
Changing table Manuela  60
Changing table Manuela  60
    Jeltec

    Changing table Manuela 60

    Skötbord Manuela 60 is a manual height-adjustable changing table. Using a gas lift, it is possible with very little manual effort to raise and lower the changing table. You can smoothly adjust the working height between 75-105 cm. The changing table is equipped with a phthalate-free mattress and high rims. Available in birch or white laminate.
    Technical specification
    • Unique ref.Manuela60
    • Product familyChanging stations
    • Product groupLyfta
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)600
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)20
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden