Publish your products
Changing table Elin 120H Forma Corian
Jeltec

Changing table Elin 120H Forma Corian

Elin 120H Forma Corian is an electrical height adjustable changing table with a working height between 60-110 cm. The changing table has a washing area which is embedded to the right on the changing table surface. The changing table is equipped with a phthalate-free mattress, high side barriers, a mixer tap with pull-out shower and drainage components.To avoid heavy lifting it can be complemented with Klättra a practical staircase for changing tables. The changing table is made in the material Corian®.

Technical specification
  • Unique ref.Elin120Hcorian
  • Product familyChanging stations
  • Product groupElit
  • TypeObject (single object)
  • Date of publishing2016-10-18
  • Edition number1
  • Width (mm)1200
  • Depth (mm)800
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)71
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Åland Islands
Denmark
Finland
Germany
Iceland
Norway
Sweden
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit