Publish your products
Soap dispenser AITANA
Soap dispenser AITANA
Soap dispenser AITANA
Soap dispenser AITANA
Soap dispenser AITANA
    Jofel
    Archived

    Soap dispenser AITANA

    SOAP DISPENSER AITANA ABS Soap dispenser with refillable deposit Transparent deposit made of SAN plastic material with capacity 0,9 L Support, cover and valve of high quality and resistance ABS Key lock, on top of the cover Push button includes anticorrosion and non-drip valve Allows to view completely the quantity of soap available Great performance, long lasting life Easy to clean and maintain Recommended for collectivities and high traffic public toilets Widely tested FIXATION ON WALL: by means of screws and wall plugs (provided) also suitable for adhesive fixing (not provided). ACCESSORIES INCLUDED: 2 point black key, 3 wall plugs and 3 screws. COMMENTS: push button pressure: 2,4 kg; dose per pulsation: 1 gr
    Specification
    • DIMENSIONS WITHOUT PACKAGING HEIGHT: 235 mm WIDTH: 130 mm DEPTH: 100 mm WEIGHT: 0,410 Kg DIMENSIONS WITH PACKAGING HEIGHT: 242 mm WIDTH: 133 mm DEPTH: 120 mm WEIGHT: 0,480 Kg MATERIALS: base, cover and push button: abs plastic; deposit: san plastic DEPOSIT CAPACITY: 0,9 L FIXATION ON WALL: by means of screws and wall plugs (provided) also suitable for adhesive fixing (not provided). ACCESSORIES INCLUDED: 2 point black key, 3 wall plugs and 3 screws. COMMENTS: push button pressure: 2,4 kg; dose per pulsation: 1 gr
    Technical specification
    • Unique ref.Soap_dispenser_AITANA_ABS_900ml
    • Product familySoap dispensers
    • Product groupAitana
    • TypeObject (single object)
    • Date of publishing2019-02-14
    • Edition number1
    • Height (mm)235
    • Width (mm)130
    • Depth (mm)100
    Related
    • Material mainABS
    • Material secondaryABS
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)0.41
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-21 43 15 21
    • OmniClass TitleInstitutional Soap Dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit