Publish your products
Foil-Faced Formaldehyde-Free® Fiberglass Insulation

Foil-Faced Formaldehyde-Free® Fiberglass Insulation

Johns Manville Formaldehyde-Free Foil-Faced Fiberglass batt thermal and acoustical insulation provides R-values up to R-30 in precut batts sized for standard wall cavities and in rolls for custom installations. The reflective foil facing serves as a Class I vapor retarder and adds radiant performance, making it well suited to crawl spaces, basement walls, masonry walls, and other locations where stringent vapor control is required.

The fiberglass core is made of long, resilient glass fibers bonded with a bio-based binder. It is GREENGUARD Gold Certified, formaldehyde-free, and SCS-recycled-content certified. Inorganic by nature, the insulation will not rot, mildew, or deteriorate; is non-corrosive to metal framing; and provides acoustical control by reducing sound transmission through exterior and interior assemblies.

Specification
  • R-values: R-11, R-13, R-15, R-19, R-21, R-30.

    Widths: 15", 16", 23", 24". Lengths: 48", 93", 94".

    Facing: Reflective foil (Class I vapor retarder).

Technical specification
  • Unique ref.foil-faced-formaldehyde-free-fiberglass-insulation
  • Product familyInsulation
  • Product groupFiberglass Batt
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Material mainFiberglass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States