Publish your products
93cm Step MODULESCA
93cm Step MODULESCA
93cm Step MODULESCA
93cm Step MODULESCA
93cm Step MODULESCA
    JOUPLAST

    93cm Step MODULESCA

    93.4 cm step in glass fibre reinforced polypropylene. The modular MODULESCA® system uses interlocking modules to create garden steps that can be straight or curving to follow the natural landscape. Once the structure is installed, it can be finished in wood, ceramic tiles or paving slabs. The result is that it takes as little as half a day and just 2 tools (screwdriver and spirit level) to build a set of garden steps. The system can accommodate gradients of up to 70%. UV and FROST resistant. Ultra-strong and rot-proof.

    Specification
      • Easy to install: Only 2 tools required.
      • Customisable using timber, ceramic tiles or paving slabs.
      • Quick and easy to install.
    Technical specification
    • Unique ref.93cm-step-modulesca
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)170
    • Width (mm)934
    Related
    • Material mainPolypropylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit