Publish your products
Consolidation Tiles for Vegetation URBANIT
Consolidation Tiles for Vegetation URBANIT
Consolidation Tiles for Vegetation URBANIT
Consolidation Tiles for Vegetation URBANIT
Consolidation Tiles for Vegetation URBANIT
    JOUPLAST

    Consolidation Tiles for Vegetation URBANIT

    100% recycled green polyolefin module designed to stabilise grass, sedum and other natural planting (for information about on-site planting, please contact us). Use this product to create water-permeable car parks, access roads, footpaths, etc. URBANIT® modules are easy to lay and bring creativity to urban space design with the opportunity to create a combination of finishes.

    Specification
      • Optimal and natural drainage of rainwater.
      • Quick and easy to lay.
    Technical specification
    • Unique ref.consolidation-tiles-for-vegetation-urbanit
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)476
    • Width (mm)319
    • Depth (mm)57
    Related
    • Material mainFPO (polyolefin)
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit