Publish your products
Driver Bit for Cleman Riser Pedestal
Driver Bit for Cleman Riser Pedestal
    JOUPLAST

    Driver Bit for Cleman Riser Pedestal

    Forged driver bit for pre-setting riser pedestals before construction and adjusting riser pedestal height at the end of the project.

    Specification
      • The bit fits directly into the screwdriver chuck.
      • The bit has a standard 10 mm hexagonal profile for use with a 10 mm wrench, 10 mm socket, etc.
      • For pre-setting CLEMAN® riser pedestal heights prior to installation.
      • Quick and easy to use.
    Technical specification
    • Unique ref.driver-bit-for-cleman-riser-pedestal
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    • Width (mm)105
    • Depth (mm)4
    Related
    • Material mainGalvanized steel
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit