Publish your products
Extension of 10 mm for Easio® and Cleman® pedestals
JOUPLAST

Extension of 10 mm for Easio® and Cleman® pedestals

The 10 mm extension for EASIO® and CLEMAN® pedestals must be placed underneath the pedestals. Up to 4 risers can be stacked to achieve the exact height required.

Specification
    • Height extenders can be stacked up to 4 high.
    • Quick and easy to apply.
    • UV and frost resistant.
    • Temperature range of -30°C to +60°C.
    • Compatible with Cleman® riser pedestals
    • Compatible with EASIO® riser pedestals
Technical specification
  • Unique ref.extension-of-10-mm-for-easio-and-cleman-pedestals
  • TypeObject (single object)
  • Date of publishing2026-06-26
  • Edition number1
  • Height (mm)10
Related
  • Material mainPolypropylene
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryFlooring - Systems
  • Uniclass 2015 CodeSs_30_42_32_30
  • Uniclass 2015 DescriptionExternal floor tiling systems
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories

Region availability

Europe
Belgium
France
Germany
Spain
Switzerland
United Kingdom