Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
jouplast/products/b04a2474-1444-42ef-9b41-913447cf9249
Home
Categories
Flooring
Systems
Extension of 10 mm for Essential joist support riser pedestal
Unavailable in United States
JOUPLAST
Follow
Extension of 10 mm for Essential joist support riser pedestal
This accessory increases riser pedestal height by 10 mm.
Download
Specification
Specification
Can be use as a riser pedestal of 10mm.
Technical specification
Technical specification
Unique ref.
extension-of-10-mm-for-essential-joist-support-riser-pedestal
Type
Object (single object)
Date of publishing
2026-06-26
Edition number
1
Height (mm)
10
Links
Links
Product url
https://www.jouplast.com/en/products/extension-of-10-mm-for-essential-joist-support-riser-pedestal/
Instruction video
https://youtu.be/1CfhiLveacw
Related
Related
Material main
Polypropylene
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Flooring - Systems
Uniclass 2015 Code
Ss_30_42_32_30
Uniclass 2015 Description
External floor tiling systems
OmniClass Number
23-15 17 11
OmniClass Title
Flooring Specialties and Accessories
Region availability
Europe
Belgium
France
Germany
Spain
Switzerland
United Kingdom
Similar products
Buzon
BC-0
Download
Tile Tech Pavers
Roof and Deck Pedestals 1/2" - 36" Hybrid
3.6
(
8
)
Download
Edgewood Group
Indoor ST - Flooring
Download
Tile Tech Pavers
Hybrid Pedestals - Adjustable Pedestal & Coupler
Download
Italprofili
SPECIAL LIGHT JOIST PAVING SUPPORT - Art. 187.2J from 55 to 95 mm
Download
Safti First
GPX® FIRE FLOOR SYSTEM
Download