Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
jouplast/products/87441704-a95e-4359-93d4-1bda02ec6031
Home
Categories
Flooring
Systems
Extension of 60 mm for Cleman® and Easio® paving riser pedestal
Unavailable in United States
JOUPLAST
Follow
Extension of 60 mm for Cleman® and Easio® paving riser pedestal
This accessory increases CLEMAN® and EASIO® riser pedestal height by 60 mm.
Download
Specification
Specification
Height extenders can be stacked up to 4 high.
Optimised stability: the height extender is screwed into place between the flange and the screw adjuster.
Quick and easy to install.
Compatible with Cleman® riser pedestals
Compatible with EASIO® riser pedestals
Technical specification
Technical specification
Unique ref.
extension-of-60-mm-for-cleman-and-easio-paving-riser-pedestal
Type
Object (single object)
Date of publishing
2026-06-26
Edition number
1
Height (mm)
60
Links
Links
Product url
https://www.jouplast.com/en/products/extension-of-60-mm-for-cleman-paving-riser-pedestal/
Related
Related
Material main
Polypropylene
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Flooring - Systems
Uniclass 2015 Code
Ss_30_42_32_30
Uniclass 2015 Description
External floor tiling systems
OmniClass Number
23-15 17 11
OmniClass Title
Flooring Specialties and Accessories
Region availability
Europe
Belgium
France
Germany
Spain
Switzerland
United Kingdom
Similar products
Greenlite Glass Systems
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.
Download
Buzon
BC-0
Download
ARDEX
ARDEX Flexbone Heat - In-Floor Heating Systems
Download
ATT
Expansion Joint - Sinusoidal
Download
Safti First
GPX® FIRE FLOOR SYSTEM
Download
ATT
ATT Manhole Cover with gas lifters - square shape and checker plate
3.6
(
5
)
Download