Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
jouplast/products/9931d84a-682d-40a2-b79b-804c03a239fd
Home
Categories
Flooring
Systems
Extension of 60 mm for paving and decking riser pedestal – Essential range
Unavailable in United States
JOUPLAST
Follow
Extension of 60 mm for paving and decking riser pedestal – Essential range
This accessory increases riser pedestal height by 60 mm.
Download
Specification
Specification
Increases riser pedestal height by 60mm.
Height extenders can be stacked up to 4 high.
Notched for easier installation.
Quick and easy to fit.
Technical specification
Technical specification
Unique ref.
extension-of-60-mm-for-paving-and-decking-riser-pedestal-essential-range
Type
Object (single object)
Date of publishing
2026-06-26
Edition number
1
Height (mm)
60
Links
Links
Product url
https://www.jouplast.com/en/products/extension-of-60-mm-for-paving-and-decking-riser-pedestal-essential-range/
Related
Related
Material main
Polypropylene
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Flooring - Systems
Uniclass 2015 Code
Ss_30_42_32_30
Uniclass 2015 Description
External floor tiling systems
OmniClass Number
23-15 17 11
OmniClass Title
Flooring Specialties and Accessories
Region availability
Europe
Belgium
France
Germany
Spain
Switzerland
United Kingdom
Similar products
Tile Tech Pavers
Roof and Deck Pedestals 1/2" - 36" Hybrid
3.6
(
8
)
Download
Buzon
BC-0
Download
Tile Tech Pavers
Hybrid Pedestals - Adjustable Pedestal with PVC
4.9
(
7
)
Download
Eterno Ivica
GRF Prime — Grid Raised Floor System with Pedestal Prime Supports
Download
Tile Tech Pavers
Hybrid Pedestals - Adjustable Pedestal & Coupler
Download
Edgewood Group
Indoor ST - Flooring
Download