Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
jouplast/products/fd2b3a4b-22d8-40b2-baa1-b05cbacc2b02
Home
Categories
Flooring
Systems
Fixego Cleats
Unavailable in United States
JOUPLAST
Follow
Fixego Cleats
Terrace start and end cleats for use with the FIXEGO® secret fixing system.
Download
Specification
Specification
The same component is used at either end of the joist.
Can be used as a 5 mm template for correct positioning.
Pull-out resistant.
Quick and easy to install.
Technical specification
Technical specification
Unique ref.
fixego-cleats
Type
Object (single object)
Date of publishing
2026-06-26
Edition number
1
Links
Links
Product url
https://www.jouplast.com/en/products/fixego-cleats/
Instruction video
https://youtu.be/csN_T8uXSXI
Related
Related
Material main
Polypropylene
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Flooring - Systems
Uniclass 2015 Code
Ss_30_42_32_30
Uniclass 2015 Description
External floor tiling systems
OmniClass Number
23-15 17 11
OmniClass Title
Flooring Specialties and Accessories
Region availability
Europe
Belgium
France
Germany
Spain
Switzerland
United Kingdom
Similar products
Tile Tech Pavers
Roof and Deck Pedestals 1/2" - 36" Hybrid
3.6
(
8
)
Download
Buzon
BC-0
Download
Tile Tech Pavers
Hybrid Pedestals - Adjustable Pedestal with PVC
4.9
(
7
)
Download
Eterno Ivica
GRF Prime — Grid Raised Floor System with Pedestal Prime Supports
Download
Tile Tech Pavers
Hybrid Pedestals - Adjustable Pedestal & Coupler
Download
Edgewood Group
Indoor ST - Flooring
Download