Publish your products
Isolation Pad for Essential and Cleman Side Finishing Plate
Isolation Pad for Essential and Cleman Side Finishing Plate
    JOUPLAST

    Isolation Pad for Essential and Cleman Side Finishing Plate

    This accessory made from recycled tyre rubber sits on the head of the paving riser pedestal. The square isolation pad damps resonances and improves paving grip.

    Specification
      • Located on the paved side finishing plate, it damps any resonances and improves paving grip.
      • Strong.
      • Compatible with the side finishinf plates from CLEMAN® and "Essentiel" ranges of paving riser pedestals.
      • Quick and easy to install.
    Technical specification
    • Unique ref.isolation-pad-for-essential-and-cleman-side-finishing-plate
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    • Height (mm)160
    • Width (mm)145
    • Depth (mm)3
    Related
    • Material mainRubber
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit