Publish your products
SIDE FINISHING PLATE
SIDE FINISHING PLATE
    JOUPLAST

    SIDE FINISHING PLATE

    This accessory sits on the head of the riser pedestal for a perfect terrace edge finish.
    Used along a wall, it supports the cut ends of slabs to provide a perfect fit against the wall surface.
    Used at edges and corners, it provides a fixing for upstands.

    Specification
    • Colour : Black

      Packaging : 8-piece bag

      Material : Recycled polypropylene

      Weight (kg) : 0,027

      Nb Pieces / Cart.bag : 80

      No. Carton Bag / Pallet : 128

      Nb Per Pal : 1280

      Reference : IHKITPAD10000

      Up to 2 extensions can be used to support the slab, giving an additional height of 40 mm.
      UV and GEL resistant.

    Technical specification
    • Unique ref.side-finishing-plate
    • TypeObject (single object)
    • Date of publishing2024-05-06
    • Edition number1
    Related
    • Material mainPolypropylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit