Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
kabe-mattan/products/bb964db7-8d05-4f97-b002-c73daa5b64ee
Home
Categories
Flooring
Other
Kåbe Combi Mat
Unavailable in United States
Kåbe-Mattan AB
Follow
Kåbe Combi Mat
Rollable heel proof and durable scraper mat consisting of aluminium profiles. The mat is available in three alternatives: Kabe Combi Brush, Kabe Combi Textile and Kabe Combi Rubber. The alternatives can be combined in one mat.
Download
Specification
Specification
www.sundahus.se
Technical specification
Technical specification
Unique ref.
combimat
Product family
Entrance mats
Product group
Kabe Combi Mats
Type
Object (single object)
Date of publishing
2015-05-21
Edition number
1
Height (mm)
24
Links
Links
Product url
http://www.kabe-mattan.com/sv-se/kombimattor/
Installation instructions
http://www.kabe-mattan.com/sv-se/kaabe_kombi/#tabs-installation
Instruction video
https://www.youtube.com/watch?v=w_8JPXIi5ps&feature=player_embedded
Product certification
http://www.byggvarubedomningen.se
Technical description
http://www.kabe-mattan.com/sv-se/kaabe_kombi/#tabs-tekniskdata
Related
Related
Material main
Aluminium
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
19
Classification
Classification
BIMobject Category
Flooring - Other
IFC classification
Furnishing Element
UNSPSC name
Flooring
UNSPSC code
301617
Region availability
Europe
Sweden
Similar products
Artigo
BS Strong
Download
Steeldeck
Steeldeck Platform 2ft by 4ft Plan
Download
MOSO Bamboo
Bamboo Elite Density Natural
Download
Steeldeck
Steeldeck Platform 4ft by 3ft
Download
Olejar Safety
Tactile warning plate model TPUP K3
Download
Olejar Safety
Tactile warning plate model TPUP K5
Download