Publish your products
ALUVIA 1000x1000 Mod. 3255
ALUVIA 1000x1000 Mod. 3255
    KALDEWEI

    ALUVIA 1000x1000 Mod. 3255

    ALUVIA, made from the innovative material SOLIDLITE, is the premium shower surface for timelessly elegant bathrooms. The purist design impresses with its flat surface, which can be accessed from all four sides without any thresholds. The standard equipment with Invisible Grip guarantees special stability. The flush-mounted square drain is located at the front and features the innovative K-CLICK'N'CLEAN opening mechanism with hair trap function for particularly easy removal and cleaning. The ALUVIA is sound-insulating thanks to SOLIDLITE and provides a pleasantly quiet and relaxing shower experience.

    Technical specification
    • Unique ref.3255
    • Product familyShowers
    • Product groupShowers
    • TypeObject (single object)
    • Date of publishing2025-10-12
    • Edition number1
    • Height (mm)20
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainSteel
    • Material secondaryEnamel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)29.3
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe
    Austria
    Germany