Publish your products
STOOL EK01
STOOL EK01
STOOL EK01
STOOL EK01
    KALDEWEI

    STOOL EK01

    Technical specification
    • Unique ref.EK01
    • Product familyFurniture
    • Product groupE15
    • TypeObject (single object)
    • Date of publishing2024-08-08
    • Edition number1
    • Height (mm)470
    • Width (mm)350
    • Depth (mm)350
    Related
    • Material mainWood
    • Weight Net (Kg)6.8
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture

    Region availability

    Europe
    Austria
    Germany

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit