Publish your products
E-one 130CL Holographic Fireplace

E-one 130CL Holographic Fireplace

Introduction & Main Specification

The Kalfire E-one 130CL (Corner Left) is an electric corner holographic fireplace with front glass, one side (left or right), and optional heating.

Realistic Fire Experience

The projection of 3D holographic flames on the handmade logs imitates true-to-life fire. Options such as the realistic glow bed, crackling sound, and optional Atmos Heating ensure an optimal fire experience.

Design & Interior Application

The E-one 130CL stands out as an eye-catching feature in any living space. Admire the holographic flames through the side and be amazed by the realistic fire. With a width of 130cm, it is perfect for use as a cinewall. Kalfire E-one holographic ambient fireplaces can be customised to suit personal preferences. Our exclusive and certified dealers assist with installation and the realisation of your dream design.

Special Feature Highlight: Atmos Heating

The E-one is available with an innovative heating element called Atmos Heating. This element is exclusively available for the built-in versions of the Kalfire E-one (all variants except the E-one 100F FR). The heating element provides a pleasant and continuous flow of warm air at a 45-degree angle, ensuring an optimal fire experience that is unique for electric fireplaces.

Personalisation & Control

Personalise the intensity and height of the flames, shuffle through flame images, choose the sound, and set the glow bed’s brightness. Save all these settings in the Kalfire Moods to enjoy your customised fire at the click of a button.

Technical Highlights

The height of the E-one 130CL ranges from 597 to 728.5 mm, depending on whether the Atmos Heating system is included.

Specification
  • Key Features

    The Kalfire E-one 130C is an electric corner holographic fireplace with glass on the front and one side (left or right), using 3D holographic projection on handmade logs.

    • Electric corner holographic fireplace
    • Glass on the front and one side (left or right)
    • 3D holographic technology
    • Optional Atmos Heating
    • Endless built-in possibilities

    Dimensions & Technical Data

    • Glass size: 1309 × 372 mm (W × H)
    • Consumption (excl. heating): 110 W
    • Consumption (incl. heating): 2 kW
    • Height range: 597 – 728.5 mm (depending on Atmos Heating option)

    Lighting & Effects

    • Realistic glow bed with adjustable intensity
    • Adjustable flame height and intensity
    • Shuffle through different flame images

    Sound

    • Crackling sound effect

    Special Feature Highlight: Atmos Heating

    • Innovative heating element providing a pleasant, continuous warm airflow at a 45° angle
    • Exclusively available for built-in versions of the Kalfire E-one (all variants except the E-one 100F FR)

    Product Options

    • Single HD flame technology
    • Dual HD flame technology
    • Atmos Heating

    Interior Options

    • Bottom plate design
    • Bottom plate flat

    Control & Personalisation

    • Adjust flame height, intensity, flame images, and glow bed
    • Save preferred settings in Kalfire Moods for one-touch activation
Technical specification
  • Unique ref.e-one-130cl-holographic-fireplace
  • Product familyHolographic fireplace
  • Product groupCorner fireplace
  • TypeObject (single object)
  • Date of publishing2023-12-13
  • Edition number1
  • Height (mm)597
  • Width (mm)1354
  • Depth (mm)492
Related
  • Material mainABS
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • Uniclass 2015 CodePr_70_60_82_43
  • Uniclass 2015 DescriptionInset open fires
  • CSI MasterFormat 2014 Code10 31 00
  • CSI MasterFormat 2014 TitleManufactured Fireplaces
  • OmniClass Number23-19 17 11
  • OmniClass TitleElectric Fireplace

Region availability

Europe North America
Albania
United States
Andorra
Austria
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Gibraltar
Greece
Hungary
Iceland
Ireland
Isle of Man
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City