Publish your products
BLINGO 34W 4080 60NW LED panel
BLINGO 34W 4080 60NW LED panel
BLINGO 34W 4080 60NW LED panel
BLINGO 34W 4080 60NW LED panel
BLINGO 34W 4080 60NW LED panel
BLINGO 34W 4080 60NW LED panel
BLINGO 34W 4080 60NW LED panel
BLINGO 34W 4080 60NW LED panel
    Kanlux

    BLINGO 34W 4080 60NW LED panel

    Kanlux BLINGO LED v2 are backlight panels. They are equipped with a junction box with a quick connector, which allows for pass-through connection of panels and speeds up their installation. In the new models of the well-known Kanlux BLINGO LED v2 panels, we have introduced an integrated power supply, thanks to which we can place them in an appropriate Kanlux ADTR frame and perform surface-mounting of the panels. BLINGO LED v2 panels have a grooved frame and higher luminous efficiency than their previous versions (Kanlux BLINGO LED).
    Specification
    • Panel LED podtynkowy z zasilaczem BLINGO 34W 4080 60NW kwadrat 60cmx60cm 4080lm 120lm/W barwa biała IP20 kolor biały Gwarancja [lat] 5
    Technical specification
    • Unique ref.37171
    • Product familyBLINGO LED
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2024-05-29
    • Edition number1
    • Height (mm)25
    • Width (mm)595
    • Depth (mm)595
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)1.8
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire