Publish your products
KAZ - Seating stool SH800
KAZ - Seating stool SH800
KAZ - Seating stool SH800

    KAZ - Seating stool SH800

    4.3 out of 5 stars4.3(9 reviews)

    The inspiration for Kaz (Nils-Ole Zib 2019) came from a tractor seat, here refined in the form of a stool that combines a contemporary look with timeless functionality. A wooden seat on an underframe of sturdy steel rod gives the stool a minimalistic expression that draws further attention to the wooden seat.

    Kaz is manufactured from a single piece of solid wood – oak, ash or finished in standard stains on ash or white-glazed oak or ash. The metal frame has a matt chrome finish or black powder coating, and the runners are fitted with floor protectors. The stool comes in a choice of three heights. Kaz is ideal for use with a kitchen island, breakfast bar, or as an extra stool etc.

    Specification
    • The inspiration for Kaz (Nils-Ole Zib 2019) came from a tractor seat, here refined in the form of a stool that combines a contemporary look with timeless functionality. A wooden seat on an underframe of sturdy steel rod gives the stool a minimalistic expression that draws further attention to the wooden seat.

      Kaz is manufactured from a single piece of solid wood – oak, ash or finished in standard stains on ash or white-glazed oak or ash. The metal frame has a matt chrome finish or black powder coating, and the runners are fitted with floor protectors. The stool comes in a choice of three heights. Kaz is ideal for use with a kitchen island, breakfast bar, or as an extra stool etc.

    Technical specification
    • Unique ref.kaz-kazp80
    • Product familySeating
    • Product groupKaz
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    • Height (mm)800
    • Width (mm)440
    • Depth (mm)405
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 13 17
    • OmniClass TitleResidential Stools
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom