Publish your products
Katrin Toilet 2-Roll Dispenser - Steel
Katrin Toilet 2-Roll Dispenser - Steel
Katrin Toilet 2-Roll Dispenser - Steel
    Katrin

    Katrin Toilet 2-Roll Dispenser - Steel

    # Elegant dispenser for conventional toilet rolls # Holds 2 toilet rolls # Maximum width for toilet roll is 10 cm # Brushed steel (silver) # Robust and reliable # Inspection window shows when it is time to refill the paper # Simple to load # Simple installation # Lockable
    Technical specification
    • Unique ref.989706
    • Product familyWASHROOM DISPENSER
    • Product groupTOILET PAPER DISPENSER
    • TypeObject (single object)
    • Date of publishing2015-12-14
    • Edition number2
    • Height (mm)290
    • Width (mm)115
    • Depth (mm)127
    Related
    • Material mainStainless steel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)0.96
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Åland Islands
    Andorra
    Austria
    Belarus
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Moldova
    Monaco
    Netherlands
    Norway
    Poland
    Romania
    Russia
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City