Unique ref.: | boreal_black_revestimientos |
---|---|
Brand: | Keraben |
Product family: | Wall Tiles |
Product group: | Boreal |
Date of publishing: | 2018-07-04 |
Edition number: | 1 |
Type: | Building Material |
Product url: | http://www.keraben.com/ver/214/boreal.html |
---|---|
Installation instructions: | http://www.keraben.com/ver/132/descargas.html |
COBie Product Data Sheet: | |
Product certification: | http://www.keraben.com/ver/132/descargas.html |
Technical description: | http://www.keraben.com/ver/132/descargas.html |
Instruction video: | http://www.keraben.com/ver/132/descargas.html |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/keraben/product/boreal_black_revestimientos
Material main: | Ceramics |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Building Materials - Tiles |
---|---|
IFC classification: | Covering |
UNSPSC name: | Tiles and flagstones |
UNSPSC code: | 301317 |
Uniclass 1.4 Code: | L533 |
Uniclass 1.4 Description: | Tiles and blocks (rigid) |
Uniclass 2.0 Code: | PR-80-96-19 |
Uniclass 2.0 Description: | Ceramic Tiles |
Uniclass 2015 Code: | Pr_35_93_96_19 |
Uniclass 2015 Description: | Ceramic tiles |
NBS Reference Code: | 80-96-19 |
NBS Reference Description: | Ceramic Tiles |
CSI MasterFormat 2014 Code: | 09 30 13 |
CSI MasterFormat 2014 Title: | Ceramic Tiling |
OmniClass Number: | 23-15 15 13 17 |
OmniClass Title: | Clay Based Wall Tiles |
CSI UniFormat II Code: | C30 |
CSI UniFormat II Title: | INTERIOR FINISHES |
Name | Value |
---|---|
Application | Interior or Exterior |
Colour | Black |
Linear Dimensions | 375 mm — 750 mm |
Material | Porcelain Tile |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | Black |
Material | Porcelain Tile |
BIMobject®