| Unique ref.: | boreal_white_pavimentos |
|---|---|
| Brand: | Keraben |
| Product family: | Floor Tiles |
| Product group: | Boreal |
| Date of publishing: | 2018-07-04 |
| Edition number: | 1 |
| Type: | Building Material |
| Product url: | http://www.keraben.com/ver/214/boreal.html |
|---|---|
| Installation instructions: | http://www.keraben.com/ver/132/descargas.html |
| COBie Product Data Sheet: | |
| Product certification: | http://www.keraben.com/ver/132/descargas.html |
| Technical description: | http://www.keraben.com/ver/132/descargas.html |
| Instruction video: | http://www.keraben.com/ver/132/descargas.html |
| GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/keraben/product/boreal_white_pavimentos
| Material main: | Ceramics |
|---|---|
| Material secondary: | |
| Designed in: | Spain |
| Manufactured in: | Spain |
| BIMobject Category: | Building Materials - Tiles |
|---|---|
| IFC classification: | Covering |
| UNSPSC name: | Tiles and flagstones |
| UNSPSC code: | 301317 |
| Uniclass 1.4 Code: | L533 |
| Uniclass 1.4 Description: | Tiles and blocks (rigid) |
| Uniclass 2.0 Code: | PR-80-96-19 |
| Uniclass 2.0 Description: | Ceramic Tiles |
| Uniclass 2015 Code: | Pr_35_93_96_19 |
| Uniclass 2015 Description: | Ceramic tiles |
| NBS Reference Code: | 80-96-19 |
| NBS Reference Description: | Ceramic Tiles |
| CSI MasterFormat 2014 Code: | 09 30 13 |
| CSI MasterFormat 2014 Title: | Ceramic Tiling |
| OmniClass Number: | 23-15 17 13 13 13 |
| OmniClass Title: | Ceramic Tile Flooring |
| CSI UniFormat II Code: | C30 |
| CSI UniFormat II Title: | INTERIOR FINISHES |
| Name | Value |
|---|---|
| Application | Interior or Exterior |
| Colour | White |
| Linear Dimensions | 375 mm — 748 mm |
| Material | Porcelain Tile |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| Colour | White |
| Material | Porcelain Tile |
All BIM objects are real products from real manufacturers confirmed and approved