Publish your products
KESSEL-Coalescence separator EasyOil ground, NS 3, class I, 1800 l, B

KESSEL-Coalescence separator EasyOil ground, NS 3, class I, 1800 l, B

KESSEL Coalescence separator EasyOil ground NS 3, Class I according to EN 858, made of polymer for underground installation, installation depth D = 830 - 1240 mm With integrated sludge trap and self-actuated closure lock, calibrated for light liquid with densities between 0.85 to 0.95 g/cm3. With removable coalescence filter insert. Upper sections made of polymer, continuous height and level adjustment, inclinable to 5°, with covers Class A/B according to EN 124 in cast iron, including removal mechanism, private vehicle traffic proof (depth of earth coverage DEC 700 to 1800 mm), traffic proof for heavy goods vehicles (depth of earth coverage DEC 700 to 1500 mm and additional concrete slab provided on-site), certified statics, Inlet and outlet Ø 160 for synthetic material pipes in: PE-HD (according to DIN 19537); PVC-KG (according to DIN V19534); PP or AS. Sludge trap content 1000 Liter Manufacturer: KESSEL Total capacity 1800 Liter. max. oil storage volume 215 Liter. Weight 395 kg Dimensions: 2390x1200x1715 Tanks / cisterns may be installed in groundwater up to the top of the tank body Certification Z-54.3-454
Specification
  • • Coverage features • Cover type: cover plate • Cover material: cast iron • Cover color: black • Load class: B 125 (EN 124) • Length: 648 mm • Width: 648 mm • Tightness: odor and surface water tight • Height: 95 mm • Lock: unlocked • Dimensions • Maximum length: 2,642 mm • Insertion length: 2,390 mm • Loading dimension width: 1,200 mm • T-TEÜ: 155 mm • TEÜ: 700-1,800mm • Waste water content • Total volume: 1,800 l • Sludge trap capacity: 1,000 l • Storage volume of light liquid: 215 l • general characteristics • Material: PE • Standard: EN 858, DIN 1999-100, DIN 1999-101 • execution • Disposal type: manual with suction hose • Coalescence use: yes • Nominal size (NS): 3 • container • Outlet nominal diameter (DA): 160 • Outlet nominal diameter (DN): 150 • Distance pipe bottom inlet to tank bottom: 1,100 mm • Distance from the bottom of the pipe to the bottom of the tank: 1,070 mm • Inlet / outlet connection: PE-HD pipes according to DIN 19537, PVC-KG pipes according to DIN 19534, PP or AS • Installation depth: 840-1.240mm • Groundwater resistance from the lower edge of the bottom part: 1,320 mm • Clear entry width (LW): 600 mm • Inlet nominal diameter (DA): 160 mm • Inlet nominal diameter (DN): 150 mm • control • Switching device: no • Other features • Separator class: System A (formerly class I) • Type of height adjustment: telescopic top section, tiltable by 5 degrees • Delivery condition: ready for installation (connecting parts must be connected on site) • Installation situation: installation in the ground • Gross weight: 445 kg • Net weight: 438 kg • Approval: Z-83.8-54 • Proof of conformity: Z-83.8-54 • Overhang: 90 mm
Technical specification
  • Unique ref.99503-10B
  • Product familyClass I cistern (Light liquid separators)
  • Product groupSeparation technology - Standard products
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
  • Height (mm)1200
  • Width (mm)2390
  • Depth (mm)1715
Related
  • Material mainPolyethylene
  • Material secondaryCast iron
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit